??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Выбор CAD модели
22700.0206 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22700. - Ball-Ended Thrust Screws, headed, ball protected against rotating / flat-faced ball, ribbed surface
Bill of material
22700.0206 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22700.0206
AUS
Version
with knob, flat-faced ball, ribbed surface
D1
Thread
M 10
ROT
°
L
60 mm
D2
16 mm
D3
6.0 mm
L3
10 mm
L4
28.0 mm
KG
ball
7.0 mm
SW
8 mm
BESTA
Load capacity for static load max.
12 kN
G
Weight
43 g